IESNA:LM-63-2002
[TEST]P1071271
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D725U830-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3036
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 40.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
322 320.9 318.5 313.8 308.3 300.7 284.5 262.3 247.1 232.4
208.3 187.2 170.8 156.7 134.8 113.3 98 84.4 63.3 43.8
31.3 19.9 4.1 0.7 0.7 0.7 0 0 0 0
0 0 0 0 0 0.1 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
322 320.9 318.5 313.8 308.3 300.7 284.5 262.3 247.1 232.4
208.3 187.2 170.8 156.7 134.8 113.3 98 84.4 63.3 43.8
31.3 19.9 4.1 0.7 0.7 0.7 0 0 0 0
0 0 0 0 0 0.1 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
322 321.9 318.5 312.2 305.7 297 279.2 257.3 240.4 224.1
198.3 174.7 158.9 143.6 121.5 101 87.4 74.8 56 39.2
29.3 20.5 8.1 1.2 0.7 0.1 0 0 0 0
0 0 0 0 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
322 319.2 313.8 303.6 295.4 284 264.8 243.9 228.7 211.8
186.5 160.9 145.7 130.4 107.5 87.3 74.2 62.2 45.6 31
21.8 14.7 6.8 3 1.4 0.8 0.7 0 0 0
0 0 0 0 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
322 322 314.5 301.4 289.9 277.9 257.9 236.4 221.1 205.8
182.3 157.8 141.5 125.7 102.6 79.2 64.5 50.4 30.5 15.8
8.8 6.1 4.1 3.1 2.1 1.5 0.7 0.7 0.7 0.1
0 0 0 0 0 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
322 322.5 315.1 299.9 287.9 274.8 253.9 232.1 215.8 200.5
177 153 136.1 120.9 96.7 73.6 57.9 43.7 23.1 11.3
7.5 6.4 4.8 3.3 2.7 2.2 1.4 0.7 0.7 0.7
0 0 0 0 0 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
